1/2 N CTL 166.000


Looking for a configuration you don't see here? Contact Us


1/2 N CTL 166.000
60 Case Inch

60 Case , 0.5 in Diameter, Needle Roller, Carbon Steel or Al60 Rockwell C Min.

Lead Time:  Next Day*
$232.40 each**
Custom Length:

Min: 1.0 in  Max: 166.0 in  Tolerance +/- 0.03125

Special Machining

A custom length (to the left) is required.

Add to Cart

  • Thomson 60 Case LinearRace shafting is manufactured to the highest quality standards. Using 60 Case® LinearRace shafting with Thomson Ball Bushing bearings ensures optimal bearing performance and travel life.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

Dimensions
Dimension Value
[dia] 0.5000
[ToleranceValues] 0.5000/0.4998 in

Specifications

Specification Value
Shaft Type No Option
Material, Shaft 1566 Carbon Steel
Surface Finish 8 Ra microinch Max
Tolerance Class Class N
Hardness 60 Rockwell C Min.
Straightness 0.001 in per Foot Cumulative (.002 in TIR)
Length 4,216.400 mm / 166.000 in
Diameter 13 mm / 0.500 in
Weight 9.130 lb
Case Depth, Minimum 1.016 mm / 0.040 in
Roundness 0.00203 mm / 0.00008 in
Taper 0.0025 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: